CAD (0)
  • Cart is empty
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.
251 - 275 of 304 | Results Per Page | View | Unit of Measure
« 11 12 13 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

N/A 3.5000 in N/A Imperial N/A 10-7/8 in N/A 13-1/8 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 3.5000 in N/A Imperial N/A 10-7/8 in N/A 13-1/8 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 3.5000 in N/A Imperial N/A 10-7/8 in N/A 13-13/16 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 3.5000 in N/A Imperial N/A 10-7/8 in N/A 13-13/16 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 3.5000 in N/A Imperial N/A 276.2 mm10-7/8 in N/A 333.4 mm13-1/8 in N/A 111.9 mm4-13/32 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 3.5000 in N/A Imperial N/A 276.2 mm10-7/8 in N/A 333.4 mm13-1/8 in N/A 111.9 mm4-13/32 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-1/8 in N/A 11-3/4 in N/A 3-3/4 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-1/8 in N/A 11-3/4 in N/A 3-3/4 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-7/8 in N/A 13-1/8 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-7/8 in N/A 13-1/8 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-7/8 in N/A 13-13/16 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 10-7/8 in N/A 13-13/16 in N/A 4-1/2 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 276.2 mm10-7/8 in N/A 333.4 mm13-1/8 in N/A 111.9 mm4-13/32 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 90 mm N/A Metric N/A 276.2 mm10-7/8 in N/A 333.4 mm13-1/8 in N/A 111.9 mm4-13/32 in N/A 19600 lbf N/A 1640 rpm N/A Grease - Premium Industrial N/A
N/A 100 mm N/A Metric N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 100 mm N/A Metric N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 3.9375 in N/A Imperial N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 3.9375 in N/A Imperial N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 100 mm N/A Metric N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 100 mm N/A Metric N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 3.9375 in N/A Imperial N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 3.9375 in N/A Imperial N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 4.0000 in N/A Imperial N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 4.0000 in N/A Imperial N/A 12-1/2 in N/A 14-1/2 in N/A 4-15/16 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
N/A 4.0000 in N/A Imperial N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
251 - 275 of 304 | Results Per Page | View | Unit of Measure
« 11 12 13