CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 24140EMBW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW33C2 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW33C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW841 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140KEMBW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140KEMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140KEMBW33W40IC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW33W40EC2 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24140EMBW33W69C2 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Grease N/A 800 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23140EMBW33W29 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2290000 N514000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N373000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23240KEMBW33W800C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 359.993 mm14.173 in | Static Radial Load Rating (C0) N/A 2890000 N650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 22240EMBW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240EMBW33C2 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240EMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240EMBW33C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240EMBW507C08 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240EMBW507C08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240KEMBW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240KEMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240KEMBW33C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240KEMBW507C08 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22240KEMBW507C08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2010000 N452000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1580000 N356000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23240EMBW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2890000 N650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23240EMBW33C2 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2890000 N650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|