CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23244KEMBW40IW534C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW507C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW507C08C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW40IW534 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW40IW534C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244KEMBW906AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW33W29B | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23244EMBW29W33C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Grease N/A 850 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 26344EMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3260000 N733000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 26344EMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3260000 N733000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 26344KEMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3260000 N733000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 26344KEMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3260000 N733000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 26344EMBW33W45AC4 | Bore (d) N/A 220 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3260000 N733000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2480000 N558000 lbf | Thermal Reference Speed - Grease N/A 660 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 22344EMBW33W45AW800C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 459.988 mm18.1098 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344EMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344EMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344EMBW33W45AC6 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344KEMBW33W45A | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344KEMBW33W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344KEMBW33W45AC7 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344KEMBW33W904C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22344EMBW33W40W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23948EMW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1340000 N300000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 785000 N176000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|