CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 24148EMBW33W45AW69C2 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148KEMBW33W45A | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148KEMBW33W45AC3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148EMBW33W40EC2 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 24148KEMBW45AW73 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 4050000 N912000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2690000 N606000 lbf | Thermal Reference Speed - Grease N/A 620 rpm | Thermal Reference Speed - Oil N/A 670 rpm |
CAD
N/A
|
| 23148EMBW507C08W29 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3330000 N748000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2280000 N512000 lbf | Thermal Reference Speed - Grease N/A 930 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 22248EMBW33W45A | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2950000 N663000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N524000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 22248EMBW33W45AC3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2950000 N663000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N524000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 22248KEMBW33W45A | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2950000 N663000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N524000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 22248KEMBW33W45AC2 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2950000 N663000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N524000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 22248KEMBW33W45AC3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2950000 N663000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N524000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23248EMBW27W507C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248EMBW507C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248EMBW507C08C2 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248EMBW507C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248EMBW509AC08 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248EMBW903BC3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW40IW534 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW40IW534C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW40IW534C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW507C08 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW507C08C2 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW507C08C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2790000 N627000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 23248KEMBW507C08W6R | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Grease N/A 730 rpm | Thermal Reference Speed - Oil N/A 810 rpm |
CAD
N/A
|
| 26348EMBW33W45A | Bore (d) N/A 240 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3690000 N829000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2910000 N653000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|