CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
851 - 875 of 1929 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 240 mm N/A 460 mm18.1100 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 590 rpm N/A 640 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A
N/A 250 mm N/A 410 mm16.1417 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A
N/A 250 mm N/A 410 mm16.1417 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A
N/A 250 mm N/A 410 mm16.1417 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A
N/A 250 mm N/A 410 mm16.1417 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A
N/A 250 mm N/A 410 mm16.1417 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A
N/A 260 mm N/A 360 mm14.1732 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 260 mm N/A 360 mm14.1732 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 260 mm N/A 360 mm14.1732 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 260 mm N/A 360 mm14.1732 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 260 mm N/A 360 mm14.1732 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A
851 - 875 of 1929 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »