CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23052EMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052EMBW509C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW33 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW33C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW40IW534C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW40IW534C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW33C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23052KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 24052EMBW33 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24052EMBW33C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24052EMBW33C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24052EMBW33C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24052KEMBW33C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23052EMBW73 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 24052EMBW33W21A | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 3840000 N864000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N535000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08C7 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW507C08C8 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152EMBW509C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2450000 N552000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|