CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23152KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW40IW534C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW40IW534C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW507C08 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW507C08C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW507C08C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW507C08C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23152KEMBW890C6 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 830 rpm | Thermal Reference Speed - Oil N/A 930 rpm |
CAD
N/A
|
| 23152EMBW33W40W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Grease N/A 840 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24152EMBW27W858AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45AC2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45AC4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45AC5 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152EMBW33W45AW69C2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152KEMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152KEMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152KEMBW33W45AC4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152KEMBW33W45AC6 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 24152KEMBW33W45AC2 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 4800000 N1080000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3160000 N710000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 22252EMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3500000 N787000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510000 N564000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22252EMBW33W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3500000 N787000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510000 N564000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22252EMBW89 | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3500000 N787000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510000 N564000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22252KEMBW33W45A | Bore (d) N/A 260 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3500000 N787000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510000 N564000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|