CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23056EMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056EMBW507C08C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056EMBW525C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056KEMBW40IW534C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2790000 N627000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N373000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056KEMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056KEMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23056KEMBW507C08C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 24056EMBW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056EMBW33C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056EMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056EMBW33C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056EMBW507C08S2C5 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056KEMBW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056KEMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2420000 N544000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 24056KEMBW33W40C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2220000 N498000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23056YMBW33C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23156EMBW45AW46W848 | Bore (d) N/A 280 mm | O.D. (D) N/A 457.2 mm18 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 890 rpm |
CAD
N/A
|
| 23156EMBW45CC08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156EMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156EMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156EMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156KEMBW507C08 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156KEMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156KEMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156KEMBW507C08C7 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|