CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
76 - 100 of 1929 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 4200 rpm N/A 5000 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 4300 rpm N/A 5300 rpm N/A
N/A 65.000 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 3900 rpm N/A 4600 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 4000 rpm N/A 5000 rpm N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
76 - 100 of 1929 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »