CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23156KEMBW890 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23156KEMBW890C6 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 770 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23156KEMBW898C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 23156KEMBW898XC5 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 4170000 N937000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2780000 N626000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 880 rpm |
CAD
N/A
|
| 24156EMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156EMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156EMBW33W45AC4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156EMBW33W45AC6 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW40IW534C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW507C08C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW507C08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW507C08C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW507W84 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW898W84W73 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156EMBW33W45AW69C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156EMBW33W40IW45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 24156KEMBW40IW534C2 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 550 rpm |
CAD
N/A
|
| 22256EMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 3750000 N844000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800000 N630000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22256EMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 3750000 N844000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800000 N630000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22256KEMBW33W45A | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 3750000 N844000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800000 N630000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22256KEMBW33W45AC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 3750000 N844000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800000 N630000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23256EMBW507AC08 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|
| 23256EMBW507AC08C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Grease N/A 610 rpm | Thermal Reference Speed - Oil N/A 660 rpm |
CAD
N/A
|