CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1051 - 1075 of 1929 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 3850000 N866000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
1051 - 1075 of 1929 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »