CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23068EMBW833W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068EMBW84W507C08 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW40IW534 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW40IW534C4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW507C08 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW507C08C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW507C08C4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW507C08C6 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24068EMBW33W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 6540000 N1470000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3820000 N859000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 24068EMBW33W45AC2 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 6540000 N1470000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3820000 N859000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 24068EMBW33W45AC3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 6540000 N1470000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3820000 N859000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 24068KEMBW33W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 6540000 N1470000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3820000 N859000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23068EMBW25W509C08C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW40IW534C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 23068KEMBW906A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Grease N/A 810 rpm | Thermal Reference Speed - Oil N/A 950 rpm |
CAD
N/A
|
| 24068EMBW33W45AC4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 6540000 N1470000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3820000 N859000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23168EMBW507C08 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168EMBW507C08C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168EMBW507C08C4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168KEMBW40IW534C4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168KEMBW507C08 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168KEMBW507C08C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 23168KEMBW507C08C4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Grease N/A 580 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|
| 24168EMBW33W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 8900000 N2000000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5680000 N1280000 lbf | Thermal Reference Speed - Grease N/A 350 rpm | Thermal Reference Speed - Oil N/A 370 rpm |
CAD
N/A
|
| 24168KEMBW33W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 580 mm22.8350 in | Static Radial Load Rating (C0) N/A 8900000 N2000000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5680000 N1280000 lbf | Thermal Reference Speed - Grease N/A 350 rpm | Thermal Reference Speed - Oil N/A 370 rpm |
CAD
N/A
|