CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22314EMW800C4 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | Static Radial Load Rating (C0) N/A 414000 N93100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22314KEMW33W800C4 | Bore (d) N/A 70 mm | O.D. (D) N/A 149.993 mm5.9052 in | Static Radial Load Rating (C0) N/A 414000 N93100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22314EMW33 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 414000 N93100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22314EMW33C3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 414000 N93100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22314KEMW33C3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 414000 N93100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 395000 N88800 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22215EMW33C3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Static Radial Load Rating (C0) N/A 228000 N51200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 214000 N48100 lbf | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| 22215KEMW33C3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Static Radial Load Rating (C0) N/A 228000 N51200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 214000 N48100 lbf | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| 22315EMW22C2 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW33W800 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW33W800C4 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW33W800W25C4 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW800C4 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315KEMW33W800C4 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW33 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315EMW33C3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315KEMW33C3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22315KEMW33 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 478000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 N101000 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22216EMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55600 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
| 22216EMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55600 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
| 22216KEMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55600 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
| 22216KEMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 140.000 mm5.5118 in | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55600 lbf | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4400 rpm |
CAD
N/A
|
| 22316EMW33W800C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22316KEMW33W800 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22316KEMW33W800C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 169.993 mm6.6926 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22316EMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|