CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23172EMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08C2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW33W97C6 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08C2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW906AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 24172EMBW33W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172EMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172EMBW33W45AC4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172KEMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172KEMBW73W879B | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172KEMBW879BC7 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 24172EMBW507W300C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 9550000 N2150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5900000 N1330000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 23272KYMBW33W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272KYMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272KYMBW40IW534 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272KYMBW40IW534C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272KYMBW906AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272YMBW33W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272YMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|
| 23272YMBW33W45AW84 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Grease N/A 420 rpm | Thermal Reference Speed - Oil N/A 450 rpm |
CAD
N/A
|