CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23976EMBW33 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23976EMBW33C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23976EMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23976EMBW507C08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23976EMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23976KEMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 520 mm20.472 in | Static Radial Load Rating (C0) N/A 3940000 N886000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2130000 N479000 lbf | Thermal Reference Speed - Grease N/A 740 rpm | Thermal Reference Speed - Oil N/A 870 rpm |
CAD
N/A
|
| 23076EMBW49W507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 23076EMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 23076EMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 23076KEMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 23076KEMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 23076KEMBW507C08C4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N690000 lbf | Thermal Reference Speed - Grease N/A 720 rpm | Thermal Reference Speed - Oil N/A 840 rpm |
CAD
N/A
|
| 24076EMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 24076EMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 24076EMBW33W45AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 24076KEMBW33W45A | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 24076KEMBW33W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 24076KEMBW33W45AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4030000 N905000 lbf | Thermal Reference Speed - Grease N/A 520 rpm | Thermal Reference Speed - Oil N/A 580 rpm |
CAD
N/A
|
| 23176KYMBW25W507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW25W507C08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW25W899C6 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW507C08 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW507C08C2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW507C08C3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|
| 23176KYMBW507C08C4 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Grease N/A 510 rpm | Thermal Reference Speed - Oil N/A 570 rpm |
CAD
N/A
|