CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22316EMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22316KEMW33C3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22316KEMW33 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Static Radial Load Rating (C0) N/A 534000 N120000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 498000 N112000 lbf | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| 22318EMW810C4 | Bore (d) N/A 80 mm | O.D. (D) N/A 189.992 mm7.480 in | Static Radial Load Rating (C0) N/A 659000 N148000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 606000 N136000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 22217EMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22217EMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22217KEMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22217KEMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 N64200 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| 22317EMW33W800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317EMW33W800W25C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 22317EMW800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317KEMW33W800 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317KEMW33W800C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317EMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317EMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317EMW33S2C4 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317KEMW33 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22317KEMW33C3 | Bore (d) N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 623000 N140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 569000 N128000 lbf | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22218EMW33W800C4 | Bore (d) N/A 90 mm | O.D. (D) N/A 159.993 mm6.2989 in | Static Radial Load Rating (C0) N/A 388000 N87200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22218EMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 388000 N87200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22218EMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 388000 N87200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22218KEMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 388000 N87200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 22218KEMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 388000 N87200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 N79700 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4100 rpm |
CAD
N/A
|
| 23218EMW33 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
| 23218EMW33C3 | Bore (d) N/A 90 mm | O.D. (D) N/A 160.000 mm6.2992 in | Static Radial Load Rating (C0) N/A 521000 N117000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 436000 N98000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|