CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
226 - 250 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

N/A 85 mm3.3465 in N/A 130.000 mm5.1181 in N/A 36 mm1.4173 in N/A 29.5 mm1.1614 in N/A 36 mm1.4173 in N/A 220000 N49500 lbf N/A 33017 N/A 343000 N77100 lbf N/A
N/A 85 mm3.3465 in N/A 140.000 mm5.5118 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 254000 N57100 lbf N/A 33117 N/A 386000 N86800 lbf N/A
N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 49.000 mm1.9291 in N/A 37.000 mm1.4567 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 33217 N/A 483000 N109000 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A 31.75 mm1.25 in N/A 50.8 mm2 in N/A 383000 N86100 lbf N/A 90000 N/A 392000 N88100 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.265 in N/A 46.038 mm1.8125 in N/A 57.15 mm2.25 in N/A 534000 N120000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 46.038 mm1.8125 in N/A 65.000 mm2.5591 in N/A 578000 N130000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.265 in N/A 48.500 mm1.9094 in N/A 59.500 mm2.3425 in N/A 534000 N120000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 48.500 mm1.9094 in N/A 67.500 mm2.6575 in N/A 578000 N130000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 155.000 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A HM318400 N/A 447000 N101000 lbf N/A
N/A 90 mm3.5433 in N/A 155.000 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A HM318400 N/A 447000 N101000 lbf N/A
N/A 90 mm3.5433 in N/A 145.000 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A M718100 N/A 313000 N70500 lbf N/A
N/A 90 mm3.5433 in N/A 145.000 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A M718100 N/A 313000 N70500 lbf N/A
N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.000 mm1.6535 in N/A 298000 N67100 lbf N/A JT9000 N/A 386000 N86800 lbf N/A
N/A 90 mm3.5433 in N/A 160.000 mm6.2992 in N/A 30.000 mm1.1811 in N/A 26.000 mm1.0236 in N/A 32.500 mm1.2795 in N/A 240000 N54100 lbf N/A 30218M N/A 295000 N66200 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 30.000 mm1.1811 in N/A 46.5 mm1.8307 in N/A 324000 N72800 lbf N/A 31318M N/A 421000 N94600 lbf N/A
N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 32018X N/A 264000 N59400 lbf N/A
N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 32018X N/A 264000 N59400 lbf N/A
N/A 90 mm3.5433 in N/A 160.000 mm6.2992 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.5 mm1.6732 in N/A 370000 N83200 lbf N/A 32218M N/A 406000 N91200 lbf N/A
N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 53.000 mm2.0866 in N/A 67.500 mm2.6575 in N/A 622000 N140000 lbf N/A 32318M N/A 683000 N153000 lbf N/A
N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 293000 N65900 lbf N/A 33018 N/A 377000 N84700 lbf N/A
N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 35 mm1.378 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 33118M N/A 447000 N100000 lbf N/A
N/A 95 mm3.7402 in N/A 160.000 mm6.2992 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A JF9500 N/A 506000 N114000 lbf N/A
N/A 95 mm3.7402 in N/A 135 mm5.3150 in N/A 20.000 mm0.7874 in N/A 14 mm0.5512 in N/A 20 mm0.7874 in N/A 98400 N22100 lbf N/A L819300 N/A 133000 N29900 lbf N/A
N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 215000 N48300 lbf N/A M719100 N/A 316000 N71100 lbf N/A
N/A 95 mm3.7402 in N/A 145.000 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A JP10000 N/A 172000 N38700 lbf N/A
226 - 250 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »