Print Back
Seal Kit
Seal_SEAL-KIT
Unit of Measure
Items Seal_Type47
471255K
Seal Kit
Seal_Type41
5168
Seal Kit
Seal_Type47
471652K
Seal Kit
Seal_Type47
470712K
Seal Kit
Seal_Type47
471413K
Seal Kit
UPC Code N/A
Full Timken Part Number N/A
Seal Type N/A 47
N/A 41
N/A 47
N/A 47
N/A 47
Shaft Size N/A 0.625 in15.875 mm N/A 1.062 in26.975 mm N/A 1.125 in28.575 mm N/A 1.125 in28.575 mm N/A 1.250 in31.750 mm
Outer Diameter N/A 35.027 mm1.379 in N/A 54.077 mm2.129 in N/A 41.351 mm1.628 in N/A 47.701 mm1.878 in N/A 44.602 mm1.756 in
Overall Width N/A 0.250 in6.350 mm N/A 0.625 in15.875 mm N/A 0.250 in6.350 mm N/A 0.250 in6.350 mm N/A 0.250 in6.350 mm
Housing Bore N/A 1.375 in34.925 mm N/A 2.125 in53.975 mm N/A 1.624 in41.250 mm N/A 1.874 in47.600 mm N/A 1.752 in44.501 mm
Material N/A Nitrile
Series N/A 470000 N/A N/A 470000 N/A 470000 N/A 470000
Helix Type N/A
Redicoat N/A Yes N/A Yes N/A Yes N/A N/A
Features N/A N/A JV1872 Wear Sleeve N/A N/A N/A
Cross Section Height N/A
Effective Shaft Diameter N/A
Fitted Width N/A
Fitted Width Tolerance N/A
Flanged Outside Diameter N/A
Installation Depth N/A
Installation Tool N/A
Overall Width with Side Lip N/A
Shaft Size Maximum N/A
Shaft Size Minimum N/A
Standard Unit Pack N/A
Width on Shaft N/A
Finish N/A
Inside Diameter N/A
Material N/A
Inch/Metric N/A Inch