Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL207-21

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 5/16 in

Material

N/A Bearing Steel

Weight

N/A 1.4 lb0.70 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 72.000 mm2.835 in

Outside Ring Width C

N/A 20.000 mm0.787 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5.70 mm0.224 in

Center of Bearing from End S

N/A 18.8 mm0.740 in

Dimension S1

N/A 1.272 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 55.6 mm2.189 in

Dimension B1

N/A 2.012 in51.1 mm

Basic Load Ratings

Static Load Rating

N/A 3462 lbf15400 N

Dynamic Load Rating

N/A 5778 lbf25700 N