The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Couplings
>
Hydraulic Parts Catalog
>
LH Type Hydraulic Couplings
> Part Number 84527108682
Part Number 84527108682, LH Type Hydraulic Couplings
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensional Data
Key Dimensions
Description
N/A
LH100-HUB-3/4-3/16X3/32KW
Weight
N/A
0.82 lb
UPC Number
N/A
0845271086823
Dimensional Data
Keyway Size
N/A
3/16 x 3/32 in