
Click here to configure your Quick-Flex Elastomeric Coupling.
Units of Measurement |
N/A Metric |
Drive Shaft Size [mm] |
N/A 50 |
Driven Shaft Size [mm] |
N/A 40 |
Shaft Separation [mm] |
N/A 10 |
Motor Rating [kW] |
N/A 100 |
Shaft RPM |
N/A 500 |
Ambient Temperature [°C] |
N/A < 100 |
Service Factor is known? |
N/A No |
Actual Torque [Nm] |
N/A 1910 |
Design Torque [Nm] |
N/A 0 |
Stainless Steel Options |
N/A None |
Interference Fit |
N/A No |
Coupling Max RPM |
N/A 6000 |
Axial Misalignment [mm] |
N/A 2.95 |
Angular Misalignment [°] |
N/A 2 |
Radial Misalignment [mm] |
N/A 0.97 |
Assembly Image |
N/A
![]() QFSTDVSP |
Insert Image |
N/A
QFINSERT |
Cover Image |
N/A
![]() QFVSPCOVER |
Hub (x1) |
N/A QF50X40MM |
Hub (x1) |
N/A QF50X50MM |
Cover (x1) |
N/A QF50VSPCOVER |
Insert (x1) |
N/A QF50BINSERT |
Spacer Type |
N/A No Spacer |
Weight [kg] |
N/A 9.1 |
Weight (Insert) [kg] |
N/A 0.36 |
A [mm] |
N/A 154 |
A (Cover) [mm] |
N/A 87.884 |
B (Cover) [mm] |
N/A 185.42 |
C [mm] |
N/A 63.6 |
C (Cover) [mm] |
N/A 141.732 |
D1 [mm] |
N/A 193.5 |
D1 (Cover) [mm] |
N/A 139.192 |
D2 [mm] |
N/A 89.41 |
D3 [mm] |
N/A 114.05 |
E (Cover) [mm] |
N/A 60.45 |
F [mm] |
N/A 54.86 |
Gmax [mm] |
N/A 4.6 |
Gmin [mm] |
N/A 2.67 |
H [mm] |
N/A 75.18 |
L (Insert) [mm] |
N/A 61.214 |
L1 [mm] |
N/A 45.21 |
M (Insert) [mm] |
N/A 128.27 |
N (Insert) [mm] |
N/A 41.656 |
P [mm] |
N/A 78.2 |
X [mm] |
N/A 42.164 |