Click here to configure your Quick-Flex Elastomeric Coupling.
Units of Measurement |
N/A Metric |
Drive Shaft Size [mm] |
N/A 85 |
Driven Shaft Size [mm] |
N/A 85 |
Shaft Separation [mm] |
N/A 10 |
Motor Rating [kW] |
N/A 110 |
Shaft RPM |
N/A 1400 |
Ambient Temperature [°C] |
N/A < 100 |
Service Factor is known? |
N/A Yes |
Service Factor |
N/A 2 |
Actual Torque [Nm] |
N/A 750 |
Design Torque [Nm] |
N/A 1500 |
Stainless Steel Options |
N/A None |
Interference Fit |
N/A No |
Coupling Max RPM |
N/A 4200 |
Axial Misalignment [mm] |
N/A 4.45 |
Angular Misalignment [°] |
N/A 1.3 |
Radial Misalignment [mm] |
N/A 1.47 |
Assembly Image |
N/A
QFSTDSTD |
Insert Image |
N/A
QFINSERT |
Cover Image |
N/A
QFSTDCOVER |
Hub (x1) |
N/A QF175X85MM |
Hub (x1) |
N/A QF175X85MM |
Cover (x1) |
N/A QF175COVER |
Insert (x1) |
N/A QF175INSERT |
Spacer Type |
N/A No Spacer |
Weight [kg] |
N/A 25.9 |
Weight (Insert) [kg] |
N/A 0.91 |
A [mm] |
N/A 197.5 |
A (Cover) [mm] |
N/A 156.718 |
B (Cover) [mm] |
N/A 216.408 |
C [mm] |
N/A 95.9 |
D1 [mm] |
N/A 203.2 |
D1 (Cover) [mm] |
N/A 203.2 |
D2 [mm] |
N/A 139.70 |
D3 [mm] |
N/A 171.45 |
E (Cover) [mm] |
N/A 83.06 |
F [mm] |
N/A 67.82 |
Gmax [mm] |
N/A 7.44 |
Gmin [mm] |
N/A 6.43 |
H [mm] |
N/A 95.25 |
L (Insert) [mm] |
N/A 99.06 |
L1 [mm] |
N/A 50.80 |
M (Insert) [mm] |
N/A 187.198 |
N (Insert) [mm] |
N/A 59.69 |
P [mm] |
N/A 83.06 |
X [mm] |
N/A 62.23 |