Print Back
Unit of Measure
1 

Item Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

68514443078 N/A 021881H-30-1-7/8-PULLEY N/A 1 7/8 in N/A 021881H N/A 12.500 in N/A 10.120 in N/A 45.50 lb N/A 43078
68514442533 N/A 051888H-1-7/8-PULLEY N/A 1 7/8 in N/A 05188H N/A 12.500 in N/A 10.120 in N/A 49.75 lb N/A 42533
68514421358 N/A SG2-300-4430-1-7/8-PULLEY N/A 1 7/8 in N/A SG2-30-4430 N/A 12.500 in N/A 10.120 in N/A 49.00 lb N/A 21358
Unit of Measure
1