Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6004H-2RS/FVSL613 N/A 20 mm N/A 42.000 mm N/A 12.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7.98 kN N/A 4.05 kN N/A 17000 rpm N/A 25000 rpm N/A CAD
6204H N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6204H/FVSL613 N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Open N/A Food Grade Solid Lube N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6204H-2RS N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6204H-2RS/F N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6204H-ZZ/F N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Shields N/A Standard Food Safe Grease N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6204H-2RS/FVSL613 N/A 20 mm N/A 47.000 mm N/A 14.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10.90 kN N/A 5.32 kN N/A 15000 rpm N/A 22000 rpm N/A CAD
6304H N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6304H/FVSL613 N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Open N/A Food Grade Solid Lube N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6304H-2RS N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6304H-2RS/F N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6304H-ZZ/F N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Shields N/A Standard Food Safe Grease N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6304H-2RS/FVSL613 N/A 20 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13.52 kN N/A 6.63 kN N/A 13000 rpm N/A 20000 rpm N/A CAD
6005H N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6005H/FVSL613 N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Open N/A Food Grade Solid Lube N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6005H-2RS N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6005H-2RS/F N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6005H-ZZ/F N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Shields N/A Standard Food Safe Grease N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6005H-2RS/FVSL613 N/A 25 mm N/A 47.000 mm N/A 12.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8.55 kN N/A 4.68 kN N/A 14000 rpm N/A 21000 rpm N/A CAD
6205H N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
6205H/FVSL613 N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Open N/A Food Grade Solid Lube N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
6205H-2RS N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
6205H-2RS/F N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
6205H-ZZ/F N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Shields N/A Standard Food Safe Grease N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
6205H-2RS/FVSL613 N/A 25 mm N/A 52.000 mm N/A 15.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11.90 kN N/A 6.30 kN N/A 14000 rpm N/A 20000 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10