Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
6210H N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H/FVSL613 N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Open N/A Food Grade Solid Lube N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-2RS N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-2RS/F N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-ZZ/F N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Shields N/A Standard Food Safe Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-2RS/FVSL613 N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6209H N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H/FVSL613 N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Open N/A Food Grade Solid Lube N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS/F N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-ZZ/F N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Shields N/A Standard Food Safe Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS/FVSL613 N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6010H N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6010H/FVSL613 N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Open N/A Food Grade Solid Lube N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6010H-2RS N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6010H-2RS/F N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6010H-ZZ/F N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Shields N/A Standard Food Safe Grease N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6010H-2RS/FVSL613 N/A 50 mm N/A 80.000 mm N/A 16.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18.5 kN N/A 13.3 kN N/A 8300 rpm N/A 12000 rpm N/A CAD
6208H N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H/FVSL613 N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A Food Grade Solid Lube N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS/F N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-ZZ/F N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Shields N/A Standard Food Safe Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS/FVSL613 N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6009H N/A 45 mm N/A 75.000 mm N/A 16.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17.8 kN N/A 12.1 kN N/A 9100 rpm N/A 13000 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »