Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6201H-2RS N/A 12 mm N/A 32.000 mm N/A 10.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5.78 kN N/A 2.44 kN N/A 21000 rpm N/A 30000 rpm N/A CAD
6201H-2RS/F N/A 12 mm N/A 32.000 mm N/A 10.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5.78 kN N/A 2.44 kN N/A 21000 rpm N/A 30000 rpm N/A CAD
6201H-ZZ/F N/A 12 mm N/A 32.000 mm N/A 10.000 mm N/A Shields N/A Standard Food Safe Grease N/A 5.78 kN N/A 2.44 kN N/A 21000 rpm N/A 30000 rpm N/A CAD
6201H-2RS/FVSL613 N/A 12 mm N/A 32.000 mm N/A 10.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5.78 kN N/A 2.44 kN N/A 21000 rpm N/A 30000 rpm N/A CAD
6301H N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H/FVSL613 N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Open N/A Food Grade Solid Lube N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS/F N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-ZZ/F N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Shields N/A Standard Food Safe Grease N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
6301H-2RS/FVSL613 N/A 12 mm N/A 37.000 mm N/A 12.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8.25 kN N/A 3.57 kN N/A 19000 rpm N/A 27000 rpm N/A CAD
R8H-2RS/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4.35 kN N/A 1.91 kN N/A N/A N/A CAD
R8H-ZZ/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Shields N/A Standard Food Safe Grease N/A 4.35 kN N/A 1.91 kN N/A N/A N/A CAD
61902H N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
61902H/FVSL613 N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Open N/A Food Grade Solid Lube N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
61902H-2RS N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
61902H-2RS/F N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
61902H-ZZ/F N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Shields N/A Standard Food Safe Grease N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
61902H-2RS/FVSL613 N/A 15 mm N/A 28.000 mm N/A 7.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3.67 kN N/A 1.81 kN N/A 24000 rpm N/A 29000 rpm N/A CAD
6002H N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6002H/FVSL613 N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Open N/A Food Grade Solid Lube N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6002H-2RS N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6002H-2RS/F N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6002H-ZZ/F N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Shields N/A Standard Food Safe Grease N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6002H-2RS/FVSL613 N/A 15 mm N/A 32.000 mm N/A 9.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4.75 kN N/A 2.27 kN N/A 20000 rpm N/A 30000 rpm N/A CAD
6202H N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »