Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6202H/FVSL613 N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Open N/A Food Grade Solid Lube N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS/F N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-ZZ/F N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Shields N/A Standard Food Safe Grease N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6202H-2RS/FVSL613 N/A 15 mm N/A 35.000 mm N/A 11.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6.49 kN N/A 2.98 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6302H N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
6302H/FVSL613 N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Open N/A Food Grade Solid Lube N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
6302H-2RS N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
6302H-2RS/F N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
6302H-ZZ/F N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Shields N/A Standard Food Safe Grease N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
6302H-2RS/FVSL613 N/A 15 mm N/A 42.000 mm N/A 13.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9.69 kN N/A 4.59 kN N/A 16000 rpm N/A 24000 rpm N/A CAD
R10H-2RS/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5.1 kN N/A 2.61 kN N/A N/A N/A CAD
R10H-ZZ/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Shields N/A Standard Food Safe Grease N/A 5.1 kN N/A 2.61 kN N/A N/A N/A CAD
61903H N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
61903H/FVSL613 N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Open N/A Food Grade Solid Lube N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
61903H-2RS N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
61903H-2RS/F N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
61903H-ZZ/F N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Shields N/A Standard Food Safe Grease N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
61903H-2RS/FVSL613 N/A 17 mm N/A 30.000 mm N/A 7.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3.90 kN N/A 2.05 kN N/A 22000 rpm N/A 26000 rpm N/A CAD
6003H N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6003H/FVSL613 N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Open N/A Food Grade Solid Lube N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6003H-2RS N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6003H-2RS/F N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6003H-ZZ/F N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Shields N/A Standard Food Safe Grease N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
6003H-2RS/FVSL613 N/A 17 mm N/A 35.000 mm N/A 10.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5.1 kN N/A 2.61 kN N/A 19000 rpm N/A 28000 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »