Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
R4H-2RS/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1.26 kN N/A 0.49 kN N/A N/A N/A CAD
R4H-ZZ/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Shields N/A Standard Food Safe Grease N/A 1.26 kN N/A 0.49 kN N/A N/A N/A CAD
618/8H-2RS N/A 8 mm N/A 16.000 mm N/A 4.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1.07 kN N/A 0.47 kN N/A 40000 rpm N/A 47000 rpm N/A CAD
618/8H-2RS/F N/A 8 mm N/A 16.000 mm N/A 4.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1.07 kN N/A 0.47 kN N/A 40000 rpm N/A 47000 rpm N/A CAD
619/8H-2RS N/A 8 mm N/A 19.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1.9 kN N/A 0.73 kN N/A 37000 rpm N/A 44000 rpm N/A CAD
619/8H-2RS/F N/A 8 mm N/A 19.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1.9 kN N/A 0.73 kN N/A 37000 rpm N/A 44000 rpm N/A CAD
626H-2RS N/A 6 mm N/A 19.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2.0 kN N/A 0.71 kN N/A 38000 rpm N/A 45000 rpm N/A CAD
626H-2RS/F N/A 6 mm N/A 19.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2.0 kN N/A 0.71 kN N/A 38000 rpm N/A 45000 rpm N/A CAD
608H-2RS N/A 8 mm N/A 22.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2.8 kN N/A 1.09 kN N/A 33000 rpm N/A 39000 rpm N/A CAD
608H-2RS/F N/A 8 mm N/A 22.000 mm N/A 7.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2.8 kN N/A 1.09 kN N/A 33000 rpm N/A 39000 rpm N/A CAD
61900H N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
61900H/FVSL613 N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Open N/A Food Grade Solid Lube N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
61900H-2RS N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
61900H-2RS/F N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
61900H-ZZ/F N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Shields N/A Standard Food Safe Grease N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
61900H-2RS/FVSL613 N/A 10 mm N/A 22.000 mm N/A 6.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2.29 kN N/A 1.02 kN N/A 31000 rpm N/A 37000 rpm N/A CAD
R6H-2RS/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2.83 kN N/A 1.13 kN N/A N/A N/A CAD
R6H-ZZ/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Shields N/A Standard Food Safe Grease N/A 2.83 kN N/A 1.13 kN N/A N/A N/A CAD
61901H N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
61901H/FVSL613 N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Open N/A Food Grade Solid Lube N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
61901H-2RS N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
61901H-2RS/F N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
61901H-ZZ/F N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Shields N/A Standard Food Safe Grease N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
61901H-2RS/FVSL613 N/A 12 mm N/A 24.000 mm N/A 6.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2.46 kN N/A 1.17 kN N/A 28000 rpm N/A 33000 rpm N/A CAD
6000H N/A 10 mm N/A 26.000 mm N/A 8.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3.89 kN N/A 1.57 kN N/A 26000 rpm N/A 38000 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »