Print Back
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Fafnir® Extra Small Imperial Ball Bearings (S..K)
Unit of Measure
1 2 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Limiting Speed (Grease)

Limiting Speed (Oil)

Ball Type

CAD

S1PP FS50000 N/A 0.25 in6.35 mm N/A 0.75 in19.05 mm N/A 0.2812 in7.14 mm N/A 240 lbf1050 N N/A 700 lbf3100 N N/A 24385 rpm N/A 28450 rpm N/A STEEL N/A CAD
S3K N/A 0.375 in9.525 mm N/A 0.875 in22.225 mm N/A 0.2190 in5.56 mm N/A 320 lbf1423 N N/A 830 lbf3692 N N/A 16900 rpm N/A 19700 rpm N/A STEEL N/A CAD
S5K N/A 0.5000 in12.70 mm N/A 1.1250 in28.575 mm N/A 0.2500 in6.35 mm N/A 540 lbf2402 N N/A 1280 lbf5694 N N/A 13100 rpm N/A 15300 rpm N/A STEEL N/A CAD
S5P FS50000P N/A 0.5000 in12.70 mm N/A 1.1250 in28.58 mm N/A 0.2500 in6.35 mm N/A 540 lbf2390 N N/A 1270 lbf5670 N N/A 14537 rpm N/A 16959 rpm N/A STEEL N/A CAD
S7K FS50000 N/A 0.62500 in15.88 mm N/A 1.37500 in34.93 mm N/A 0.344 in8.73 mm N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 11818 rpm N/A 13788 rpm N/A STEEL N/A CAD
S7KD FS50000 N/A 0.62500 in15.88 mm N/A 1.37500 in34.93 mm N/A 0.344 in8.73 mm N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 11818 rpm N/A 13788 rpm N/A STEEL N/A CAD
S7KDD FS50000 N/A 0.62500 in15.88 mm N/A 1.37500 in34.93 mm N/A 0.344 in8.73 mm N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 11818 rpm N/A 13788 rpm N/A STEEL N/A CAD
S7PP FS50000 N/A 0.62500 in15.88 mm N/A 1.37500 in34.93 mm N/A 0.344 in8.73 mm N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 11818 rpm N/A 13788 rpm N/A STEEL N/A CAD
S8K N/A 0.7500 in19.05 mm N/A 1.6250 in41.275 mm N/A 0.3125 in7.938 mm N/A 1120 lbf4982 N N/A 2340 lbf10409 N N/A 6770 rpm N/A 7900 rpm N/A STEEL N/A CAD
S8K FS50000 N/A 0.7500 in19.05 mm N/A 1.6250 in41.28 mm N/A 0.3125 in7.94 mm N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 9677 rpm N/A 11290 rpm N/A STEEL N/A CAD
S8KD FS50000 N/A 0.7500 in19.05 mm N/A 1.6250 in41.28 mm N/A 0.3125 in7.94 mm N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 9677 rpm N/A 11290 rpm N/A STEEL N/A CAD
S8KDD FS50000 N/A 0.7500 in19.05 mm N/A 1.6250 in41.28 mm N/A 0.3125 in7.94 mm N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 9677 rpm N/A 11290 rpm N/A STEEL N/A CAD
S8PP FS50000 N/A 0.7500 in19.05 mm N/A 1.6250 in41.28 mm N/A 0.3125 in7.94 mm N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 9677 rpm N/A 11290 rpm N/A STEEL N/A CAD
S9K N/A 0.8750 in22.225 mm N/A 1.8750 in47.625 mm N/A 0.3750 in9.525 mm N/A 1300 lbf5783 N N/A 2510 lbf11165 N N/A 8310 rpm N/A 9700 rpm N/A STEEL N/A CAD
S9K FS50000 N/A 0.8750 in22.23 mm N/A 1.8750 in47.63 mm N/A 0.3750 in9.53 mm N/A 1780 lbf7930 N N/A 3480 lbf15500 N N/A 8357 rpm N/A 9750 rpm N/A STEEL N/A CAD
S9KDD FS50000 N/A 0.8750 in22.23 mm N/A 1.8750 in47.63 mm N/A 0.3750 in9.53 mm N/A 1780 lbf7930 N N/A 3480 lbf15500 N N/A 8357 rpm N/A 9750 rpm N/A STEEL N/A CAD
S9PP FS50000 N/A 0.8750 in22.23 mm N/A 1.8750 in47.63 mm N/A 0.3750 in9.53 mm N/A 1780 lbf7930 N N/A 3480 lbf15500 N N/A 8357 rpm N/A 9750 rpm N/A STEEL N/A CAD
S10K N/A 1.0000 in25.40 mm N/A 2.0000 in50.80 mm N/A 0.3750 in9.525 mm N/A 1340 lbf5961 N N/A 2500 lbf11121 N N/A 7830 rpm N/A 9140 rpm N/A STEEL N/A CAD
S10K FS50000 N/A 1.0000 in25.40 mm N/A 2.0000 in50.80 mm N/A 0.3750 in9.53 mm N/A 1830 lbf8140 N N/A 3490 lbf15500 N N/A 7832 rpm N/A 9138 rpm N/A STEEL N/A CAD
S10KDD FS50000 N/A 1.0000 in25.40 mm N/A 2.0000 in50.80 mm N/A 0.3750 in9.53 mm N/A 1830 lbf8140 N N/A 3490 lbf15500 N N/A 7832 rpm N/A 9138 rpm N/A STEEL N/A CAD
S10P FS50000 N/A 1.0000 in25.40 mm N/A 2.0000 in50.80 mm N/A 0.3750 in9.53 mm N/A 1830 lbf8140 N N/A 3490 lbf15500 N N/A 7832 rpm N/A 9138 rpm N/A STEEL N/A CAD
S11K N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 0.3750 in9.525 mm N/A 1840 lbf8185 N N/A 3300 lbf14679 N N/A 7060 rpm N/A 8240 rpm N/A STEEL N/A CAD
S11K FS50000 N/A 1.1250 in28.58 mm N/A 2.1250 in53.98 mm N/A 0.5000 in12.70 mm N/A 1870 lbf8300 N N/A 3300 lbf14700 N N/A 6962 rpm N/A 8123 rpm N/A STEEL N/A CAD
S11PP FS50000 N/A 1.1250 in28.58 mm N/A 2.1250 in53.98 mm N/A 0.5000 in12.70 mm N/A 1870 lbf8300 N N/A 3300 lbf14700 N N/A 6962 rpm N/A 8123 rpm N/A STEEL N/A CAD
S12K N/A 1.2500 in31.75 mm N/A 2.2500 in57.15 mm N/A 0.3750 in9.525 mm N/A 1880 lbf8363 N N/A 3290 lbf14635 N N/A 6960 rpm N/A 8120 rpm N/A STEEL N/A CAD
Unit of Measure
1 2