QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
QUICK FLEX Coupling_StandardCoverPhoto
QUICK FLEX_Stainless High Speed Cover
Unit of Measure
1 

Item Number

Description 

Material

Size

88345005411 N/A QF5S303COVER N/A 303 Stainless Steel N/A 5
88345005192 N/A QF15COVER N/A AISI 1020 N/A 15
88345005197 N/A QF15S303COVER N/A 303 Stainless Steel N/A 15
88345020151 N/A QF25COVER N/A AISI 1020 N/A 25
88345005284 N/A QF25S303COVER N/A 303 Stainless Steel N/A 25
88345095993 N/A QF25S316COVER N/A 316 Stainless Steel N/A 25
88345005359 N/A QF50COVER N/A AISI 1020 N/A 50
88345005364 N/A QF50S303COVER N/A 303 Stainless Steel N/A 50
88345005132 N/A QF100COVER N/A AISI 1020 N/A 100
88345005136 N/A QF100S303COVER N/A 303 Stainless Steel N/A 100
88345005238 N/A QF175COVER N/A AISI 1020 N/A 175
88345095863 N/A QF175S303COVER N/A 303 Stainless Steel N/A 175
88345005266 N/A QF250COVER N/A AISI 1020 N/A 250
88345095563 N/A QF250S303COVER N/A 303 Stainless Steel N/A 250
88345005346 N/A QF500COVER N/A AISI 1020 N/A 500
88345045614 N/A QF500S303COVER N/A 303 Stainless Steel N/A 500
88345049449 N/A QF500S316COVER N/A 316 Stainless Steel N/A 500
88345005120 N/A QF1000COVER N/A AISI 1020 N/A 1000
88345096068 N/A QF1890COVER N/A AISI 1020 N/A 1890
88345043918 N/A QF3150COVER N/A AISI 1020 N/A 3150
88345040992 N/A QF10260COVER N/A AISI 1020 N/A 10260
Unit of Measure
1