By minimizing axial loading, QUICK FLEX Low-Speed split covers excel in applications where there is a high amount of torque and low speeds. This cover is free-floating and is located outside the shoulders of the two hubs. All sizes come with four bolts for securing the two halves together around the insert.
QUICK FLEX CoverLowSpeedSplitCover
Unit of Measure
1 

Item Number

Description 

Material

Size

88345005211 N/A QF15SPCOVER N/A 1020 N/A 15
88345005301 N/A QF25SPCOVER N/A 1020 N/A 25
88345005376 N/A QF50SPCOVER N/A 1020 N/A 50
88345005152 N/A QF100SPCOVER N/A 1020 N/A 100
88345005243 N/A QF175SPCOVER N/A 1020 N/A 175
88345005271 N/A QF250SPCOVER N/A 1020 N/A 250
Unit of Measure
1