Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Bearing Number |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAF208-24/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A SUC208-24/FVSL613 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208-25/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 9/16 in | N/A SUC208-25/F | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208-25/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 9/16 in | N/A SUC208-25/FVSL525 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF208-25/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 9/16 in | N/A SUC208-25/FVSL613 | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAF209/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 45 mm | N/A SUC209/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 45 mm | N/A SUC209/FVSL525 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 45 mm | N/A SUC209/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-26/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 5/8 in | N/A SUC209-26/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-26/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/8 in | N/A SUC209-26/FVSL525 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-26/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/8 in | N/A SUC209-26/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-27/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 11/16 in | N/A SUC209-27/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-27/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 11/16 in | N/A SUC209-27/FVSL525 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-27/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 11/16 in | N/A SUC209-27/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-28/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 3/4 in | N/A SUC209-28/F | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-28/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/4 in | N/A SUC209-28/FVSL525 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF209-28/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 3/4 in | N/A SUC209-28/FVSL613 | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAF210/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 50 mm | N/A SUC210/F | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 50 mm | N/A SUC210/FVSL525 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 50 mm | N/A SUC210/FVSL613 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-30/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 7/8 in | N/A SUC210-30/F | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-30/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/8 in | N/A SUC210-30/FVSL525 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-30/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/8 in | N/A SUC210-30/FVSL613 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-31/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 15/16 in | N/A SUC210-31/F | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-31/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 15/16 in | N/A SUC210-31/FVSL525 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |
SUCAF210-31/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 15/16 in | N/A SUC210-31/FVSL613 | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |