Print Back

The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange. Spacer (Type 3 & 4) Deltaflex coupling are comprised of two hubs, two spacer flanges (with hardware), and a drop out spacer.

Delta Hubs are made of ductile iron, zinc clear dichromate-plated and available from stock in a variety of bore sizes. Standard Delta hubs come with two set screws at 120º.

Deltaflex Series Flex-Link Coupling Delta Hubs
Unit of Measure
1 2 3 

Part Number

Description 

Bore Size 

Material

Keyway Size (W x D)

Length thru Bore

Dimension BC

Dimension HD

Dimension P

Dimension Q

Sort by
68514439208 N/A 100 DLT HUB 2" 1/2X1/4 KW N/A 2 in N/A Ductile Iron N/A 1/2 x 1/4 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439209 N/A 100 DLT HUB 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A Ductile Iron N/A 1/2 x 1/4 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439210 N/A 100 DLT HUB 2-1/4 1/2X1/4KW N/A 2 1/4 in N/A Ductile Iron N/A 1/2 x 1/4 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439211 N/A 100 DLT HUB 2-3/8 5/8X5/16KW N/A 2 3/8 in N/A Ductile Iron N/A 5/8 x 5/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439212 N/A 100 DLT HUB 2-1/2 5/8X5/16KW N/A 2 1/2 in N/A Ductile Iron N/A 5/8 x 5/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439213 N/A 100 DLT HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A Ductile Iron N/A 5/8 x 5/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439214 N/A 100 DLT HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A Ductile Iron N/A 5/8 x 5/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439215 N/A 100 DLT HUB 2-7/8 3/4X3/8KW N/A 2 7/8 in N/A Ductile Iron N/A 3/4 x 3/8 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439216 N/A 100 DLT HUB 3" 3/4X3/8 KW N/A 3 in N/A Ductile Iron N/A 3/4 x 3/8 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439217 N/A 100 DLT HUB 3-1/8 3/4X3/8KW N/A 3 1/8 in N/A Ductile Iron N/A 3/4 x 3/8 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439218 N/A 100 DLT HUB 3-1/4 3/4X3/8KW N/A 3 1/4 in N/A Ductile Iron N/A 3/4 x 3/8 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439219 N/A 100 DLT HUB 3-3/8 7/8X7/16KW N/A 3 3/8 in N/A Ductile Iron N/A 7/8 x 7/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439220 N/A 100 DLT HUB 3-1/2 7/8X7/16KW N/A 3 1/2 in N/A Ductile Iron N/A 7/8 x 7/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439221 N/A 100 DLT HUB 3-5/8 7/8X7/16KW N/A 3 5/8 in N/A Ductile Iron N/A 7/8 x 7/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439222 N/A 100 DLT HUB 3-3/4 7/8X7/16KW N/A 3 3/4 in N/A Ductile Iron N/A 7/8 x 7/16 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439223 N/A 100 DLT HUB 3-7/8 1"X1/2 KW N/A 3 7/8 in N/A Ductile Iron N/A 1 x 1/2 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439224 N/A 100 DLT HUB 4" 1"X1/2 KW N/A 4 in N/A Ductile Iron N/A 1 x 1/2 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439225 N/A 100 DLT HUB 4-1/8 1"X1/2 KW N/A 4 1/8 in N/A Ductile Iron N/A 1 x 1/2 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
68514439226 N/A 100 DLT HUB 4-1/4 1"X1/2 KW N/A 4 1/4 in N/A Ductile Iron N/A 1 x 1/2 in N/A 3.88 in N/A 6.320 in160.53 mm N/A 7.250 in N/A 4.373 to 4.375 in111.074 to 111.125 mm N/A 0.120 in3.05 mm
Unit of Measure
1 2 3