Print Back
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
SRB Solid Block Corrosion Resistant SS 2 Bolt
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAP10A115S - Stainless N/A 22210 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAP10A050S - Stainless N/A 22210 N/A 50 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAP10A200S - Stainless N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAAP11A055S - Stainless N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAP11A203S - Stainless N/A 22211 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAP11A204S - Stainless N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAAP13A060S - Stainless N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAP13A207S - Stainless N/A 22213 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAP13A208S - Stainless N/A 22213 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAP13A065S - Stainless N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAP15A211S - Stainless N/A 22215 N/A 2 11/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP15A212S - Stainless N/A 22215 N/A 2 3/4 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP15A070S - Stainless N/A 22215 N/A 70 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP15A215S - Stainless N/A 22215 N/A 2 15/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP15A075S - Stainless N/A 22215 N/A 75 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP15A300S - Stainless N/A 22215 N/A 3 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAP18A080S - Stainless N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A303S - Stainless N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A304S - Stainless N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A085S - Stainless N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A307S - Stainless N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A308S - Stainless N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP18A090S - Stainless N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAP20A100S - Stainless N/A 22220 N/A 100 mm N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAP20A315S - Stainless N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
1 2