Print Back
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Housed-Unit-Eccentric-Take-Up-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QMTU10J050S N/A 22210 N/A 50 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 17.0 lb7.7 Kg N/A CAD
QMTU10J115S N/A 22210 N/A 1-15/16 in N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 17.0 lb7.7 Kg N/A CAD
QMTU10J200S N/A 22210 N/A 2 in N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Eccentric N/A 17.0 lb7.7 Kg N/A CAD
QMTU11J055S N/A 22211 N/A 55 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Eccentric N/A 21.0 lb9.5 Kg N/A CAD
QMTU11J204S N/A 22211 N/A 2-1/4 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Eccentric N/A 21.0 lb9.5 Kg N/A CAD
QMTU11J203S N/A 22211 N/A 2-3/16 in N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Eccentric N/A 21.0 lb9.5 Kg N/A CAD
QMTU13J207S N/A 22213 N/A 2-7/16 in N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Eccentric N/A 27 lb12.2 Kg N/A CAD
QMTU13J060S N/A 22213 N/A 60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Eccentric N/A 27 lb12.2 Kg N/A CAD
QMTU13J208S N/A 22213 N/A 2-1/2 in N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Eccentric N/A 27 lb12.2 Kg N/A CAD
QMTU13J065S N/A 22213 N/A 65 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Eccentric N/A 27 lb12.2 Kg N/A CAD
QMTU15J212S N/A 22215 N/A 2-3/4 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU15J070S N/A 22215 N/A 70 mm N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU15J075S N/A 22215 N/A 75 mm N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU15J211S N/A 22215 N/A 2-11/16 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU15J215S N/A 22215 N/A 2-15/16 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU15J300S N/A 22215 N/A 3 in N/A 54100 lb240 kN N/A 49900 lb220 kN N/A Eccentric N/A 35 lb15.90 Kg N/A CAD
QMTU18J080S N/A 22218 N/A 80 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J304S N/A 22218 N/A 3-1/4 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J085S N/A 22218 N/A 85 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J308S N/A 22218 N/A 3-1/2 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J090S N/A 22218 N/A 90 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J303S N/A 22218 N/A 3-3/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU18J307S N/A 22218 N/A 3-7/16 in N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Eccentric N/A 44 lb20.00 Kg N/A CAD
QMTU20J400S N/A 22220 N/A 4 in N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Eccentric N/A 58.0 lb26.3 Kg N/A CAD
QMTU20J312S N/A 22220 N/A 3-3/4 in N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Eccentric N/A 58.0 lb26.3 Kg N/A CAD
Unit of Measure
1 2