Item Number |
Description |
Bore Diameter |
Belt Type |
Model |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Min. Pitch Diameter (Dimension PD) |
|---|---|---|---|---|---|---|---|
| 68514431582 | N/A M-34-1/2-PULLEY-NKW | N/A 1/2 in | N/A A | N/A M-34 | N/A 3.380 in | N/A 3.130 in | N/A 1.620 in |
| 68514431586 | N/A M-50-1/2-PULLEY-NKW | N/A 1/2 in | N/A B | N/A M-50 | N/A 5.00 in | N/A 4.650 in | N/A 1.600 in |