Print Back
Unit of Measure
1 

Item Number

Description 

Bore Diameter 

Model

Belt Size

Keyway Size 

Outside Diameter

Max. Pitch Diameter (Dimension PD)

68514418123 N/A 3402-1/2-PULLEY-NKW N/A 1/2 in N/A 3402 N/A Any A Type N/A 1/8 x 1/16 in N/A 3.380 in N/A 3.130 in
68514418124 N/A 3402-5/8-PULLEY N/A 5/8 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
68514437697 N/A 3402-3/4-PULLEY N/A 3/4 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
Unit of Measure
1