• The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Horizontal Cover Style Grid Couplings
Grid Coupling with Horizontal Style Cover
Unit of Measure
1 

Item Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

69790405433 N/A 1020/30/40-CVR HDWR-HZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.15 lb N/A CAD Icon (for items table)
69790405435 N/A 1070/80/90-CVR HDWR-HZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.19 lb N/A CAD Icon (for items table)
69790405436 N/A 1110-CVR HDWR-HZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.28 lb N/A CAD Icon (for items table)
69790405437 N/A 1120/30/40-CVR HDWR-HZ IN N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.56 lb N/A CAD Icon (for items table)
69790405438 N/A 1150/60/70-CVR HDWR-HZ IN N/A 6.000 in N/A 2.000 in N/A 8.000 in N/A Grid N/A Steel N/A 1.50 lb N/A CAD Icon (for items table)
69790405439 N/A 1180-CVR HDWR-HZ IN N/A 6.000 in N/A 2.000 in N/A 8.000 in N/A Grid N/A Steel N/A 2.00 lb N/A CAD Icon (for items table)
Unit of Measure
1