Item Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405587 | N/A 1150-HUB-73MM PILOT | N/A 10.600 in | N/A 7.200 in | N/A 10.600 in | N/A 0.417 in10.60 mm | N/A 1045 Steel | N/A 205.77 lb |
N/A
|
| 69790405589 | N/A 1160-HUB-100MM PILOT | N/A 12.0 in | N/A 7.800 in | N/A 12.000 in | N/A 0.472 in12.00 mm | N/A 1045 Steel | N/A 320.00 lb | N/A |
| 69790405591 | N/A 1170-HUB-100MM PILOT | N/A 14.000 in | N/A 8.500 in | N/A 14.000 in | N/A 0.551 in14.00 mm | N/A 1045 Steel | N/A 457.00 lb | N/A |
| 69790405593 | N/A 1180-HUB-125MM PILOT | N/A 15.500 in | N/A 9.400 in | N/A 15.500 in | N/A 0.610 in15.50 mm | N/A 1045 Steel | N/A 575.01 lb |
N/A
|
| 69790499508 | N/A 1190-HUB-RSB-PH | N/A 17.200 in | N/A 10.200 in | N/A 17.200 in | N/A 0.677 in17.20 mm | N/A 1045 Steel | N/A 808.00 lb |
N/A
|