Item Number |
Description |
Material |
Weight |
UPC Number |
Keyway Size |
|---|---|---|---|---|---|
| 84527107814 | N/A LH200-HUB-11/16-3/16X3/32KW | N/A | N/A 1.78 lb | N/A 0845271078149 | N/A 3/16 x 3/32 in |
| 84527107819 | N/A LH200-HUB-1-1/4-1/4X1/8KW | N/A | N/A 1.54 lb | N/A 0845271078194 | N/A 1/4 x 1/8 in |
| 84527107820 | N/A LH200-HUB-1-3/8-3/8X3/16KW | N/A | N/A 1.47 lb | N/A 0845271078200 | N/A 3/8 x 3/16 in |
| 84527107827 | N/A LH300-HUB-1"-3/16X3/32KW | N/A | N/A 2.82 lb | N/A 0845271078279 | N/A 3/16 x 3/32 in |
| 84527107829 | N/A LH300-HUB-1-1/4-1/4X1/8KW | N/A | N/A 2.67 lb | N/A 0845271078293 | N/A 1/4 x 1/8 in |
| 84527107830 | N/A LH300-HUB-1-3/8-3/8X3/16KW | N/A | N/A 2.58 lb | N/A 0845271078309 | N/A 3/8 x 3/16 in |
| 84527107836 | N/A LH400-HUB-1"-3/16X3/32KW | N/A | N/A 4.31 lb | N/A 0845271078361 | N/A 3/16 x 3/32 in |
| 84527107838 | N/A LH400-HUB-1-1/8-1/4X1/8KW | N/A | N/A 4.33 lb | N/A 0845271078385 | N/A 1/4 x 1/8 in |
| 84527107840 | N/A LH400-HUB-1-1/4-5/16X5/32KW | N/A | N/A 4.12 lb | N/A 0845271078408 | N/A 5/16 x 5/32 in |
| 84527107844 | N/A LH400-HUB-1-5/8-3/8X3/16KW | N/A | N/A 3.76 lb | N/A 0845271078446 | N/A 3/8 x 3/16 in |
| 84527107849 | N/A LH500-HUB-1"-1/4X1/8KW | N/A | N/A 8.42 lb | N/A 0845271078491 | N/A 1/4 x 1/8 in |
| 84527107852 | N/A LH500-HUB-1-1/4-1/4X1/8KW | N/A | N/A 8.3 lb | N/A 0845271078521 | N/A 1/4 x 1/8 in |
| 84527107853 | N/A LH500-HUB-1-3/8-5/16X5/32KW | N/A | N/A 8.16 lb | N/A 0845271078538 | N/A 5/16 x 5/32 in |
| 84527107857 | N/A LH500-HUB-1-3/4-3/8X3/16KW | N/A | N/A 7.77 lb | N/A 0845271078576 | N/A 3/8 x 3/16 in |
| 84527107860 | N/A LH500-HUB-2-1/4-1/2X1/4KW | N/A | N/A 7.06 lb | N/A 0845271078606 | N/A 1/2 x 1/4 in |
| 84527107861 | N/A LH600-HUB-3/4-3/16X3/32KW | N/A | N/A 15.22 lb | N/A 0845271078613 | N/A 3/16 x 3/32 in |
| 84527107862 | N/A LH600-HUB-7/8-3/16X3/32KW | N/A | N/A 15.17 lb | N/A 0845271078620 | N/A 3/16 x 3/32 in |
| 84527107863 | N/A LH600-HUB-7/8-1/4X1/8KW | N/A | N/A 15.14 lb | N/A 0845271078637 | N/A 1/4 x 1/8 in |
| 84527107864 | N/A LH600-HUB-15/16-1/4X1/8KW | N/A | N/A 15.07 lb | N/A 0845271078644 | N/A 1/4 x 18 in |
| 84527107865 | N/A LH600-HUB-1"-3/16X3/32KW | N/A | N/A 15 lb | N/A 0845271078651 | N/A 3/16 x 3/32 in |
| 84527107866 | N/A LH600-HUB-1"-1/4X1/8KW | N/A | N/A 14.97 lb | N/A 0845271078668 | N/A 1/4 x 1/8 in |
| 84527107867 | N/A LH600-HUB-1-1/8-1/4X1/8KW | N/A | N/A 14.91 lb | N/A 0845271078675 | N/A 1/4 x 1/8 in |
| 84527107868 | N/A LH600-HUB-1-3/16-1/4X1/8KW | N/A | N/A 14.85 lb | N/A 0845271078682 | N/A 1/4 x 1/8 in |
| 84527107869 | N/A LH600-HUB-1-3/8-5/16X5/32KW | N/A | N/A 14.7 lb | N/A 0845271078699 | N/A 5/16 x 5/32 in |
| 84527107870 | N/A LH600-HUB-1-3/8-3/8X3/16KW | N/A | N/A 14.67 lb | N/A 0845271078705 | N/A 3/8 x 3/16 in |