Print Back
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Horizontal Pump / Motor Mounts w/ Vertical Mounting Option
Unit of Measure
1 2 

Item Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

84527105131 N/A BHN-56-04-4F17-HV-L=4.50 N/A 4.500 in114.30 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 1.782 in45.26 mm
84527105126 N/A BHN-56-04-4F17-HV-L=4.25 N/A 4.250 in107.95 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 1.782 in45.26 mm
84527105121 N/A BHN-56-04-4F17-HV-L=3.50 N/A 3.500 in88.90 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 1.782 in45.26 mm
84527105142 N/A BHN-56-04-4F17-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 1.782 in45.26 mm
84527105136 N/A BHN-56-04-4F17-HV-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm
84527105116 N/A BHN-182-04-4F17-HV-L=6.81 N/A 6.810 in172.97 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 1.782 in45.26 mm
84527105111 N/A BHN-182-04-4F17-HV-L=5.81 N/A 5.810 in147.57 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 1.782 in45.26 mm
84527105106 N/A BHN-182-04-4F17-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm
84527105101 N/A BHN-182-04-4F17-HV-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm
84527105148 N/A BHN-182-04-4F17-HV-L=4.75 N/A 4.750 in120.65 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 1.782 in45.26 mm
84527105132 N/A BHN-56-02-AA-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 2.001 in50.83 mm
84527105127 N/A BHN-56-02-AA-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 2.001 in50.83 mm
84527105122 N/A BHN-56-02-AA-HV-L=3.50 N/A 3.500 in88.90 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 2.001 in50.83 mm
84527105137 N/A BHN-56-02-AA-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm
84527105117 N/A BHN-182-02-AA-HV-L=6.81 N/A 6.810 in172.97 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 2.001 in50.83 mm
84527105112 N/A BHN-182-02-AA-HV-L=5.81 N/A 5.810 in147.57 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 2.001 in50.83 mm
84527105107 N/A BHN-182-02-AA-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm
84527105102 N/A BHN-182-02-AA-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm
84527105149 N/A BHN-182-02-AA-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 2.001 in50.83 mm
84527105133 N/A BHN-56-24-A-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 3.251 in82.58 mm
84527105128 N/A BHN-56-24-A-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 3.251 in82.58 mm
84527105123 N/A BHN-56-24-A-HV-L=3.50 N/A 3.500 in88.90 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 3.251 in82.58 mm
84527105108 N/A BHN-182-24-A-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 3.251 in82.58 mm
84527105103 N/A BHN-182-24-A-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 3.251 in82.58 mm
84527105150 N/A BHN-182-24-A-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 3.251 in82.58 mm
Unit of Measure
1 2