Item Number |
Item Name |
Description |
Motor Flange Outside Diameter |
Inside Diameter |
Thickness |
Weight |
|---|---|---|---|---|---|---|
| 84527105240 | N/A Vertical Mount Gasket | N/A BHN-182-GASKET-VERTICAL V3 | N/A 11.50 in292.10 mm | N/A 6.250 in | N/A 0.060 in | N/A 0.04 lb |
| 84527105238 | N/A Vertical Mount Gasket / Horizontal Mounting Option | N/A BHN-56-GASKET-VERTICAL HV | N/A 6.810 in172.97 mm | N/A 5.190 in | N/A 0.060 in | N/A 0.02 lb |
| 84527105239 | N/A Vertical Mount Gasket / Horizontal Mounting Option | N/A BHN-182-GASKET-VERTICAL HV | N/A 11.50 in292.10 mm | N/A 6.250 in | N/A 0.060 in | N/A 0.04 lb |