Print Back
HU Accessories Lockplate 2 image
Metric Lockplate
Unit of Measure
1 2 3 

Timken Part Number

t1

S

S1

i

L3

Appropriate Locknut No.

CAD

Sort by
MS3044 N/A 4 mm N/A 20 mm N/A 7 mm N/A 13.5 mm N/A 21.5 mm N/A HM3044 N/A CAD
MS3048 N/A 4 mm N/A 20 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3048 N/A CAD
MS3052 N/A 4 mm N/A 20 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3052 N/A CAD
MS3056 N/A 4 mm N/A 24 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3056 N/A CAD
MS3060 N/A 4 mm N/A 24 mm N/A 9 mm N/A 20.5 mm N/A 28.5 mm N/A HM3060 N/A CAD
MS3072 N/A 5 mm N/A 28.0 mm N/A 9 mm N/A 20.0 mm N/A 30.0 mm N/A HM3072 N/A CAD
MS3144 N/A 4 mm N/A 20 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A HM3144 N/A CAD
MS3148 N/A 4 mm N/A 20 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A HM3148 N/A CAD
MS3064 N/A 5 mm N/A 24 mm N/A 9 mm N/A 21 mm N/A 31.0 mm N/A HM3064 N/A CAD
MS3068 N/A 5 mm N/A 24 mm N/A 9 mm N/A 21 mm N/A 31.0 mm N/A HM3068 N/A CAD
MS3152 N/A 4 mm N/A 24 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A HM3152 N/A CAD
MS3156 N/A 4 mm N/A 24 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A HM3156 N/A CAD
MS3076 N/A 5 mm N/A 28.0 mm N/A 12 mm N/A 24.0 mm N/A 34.0 mm N/A HM3076 N/A CAD
MS3080 N/A 5 mm N/A 28.0 mm N/A 12 mm N/A 24.0 mm N/A 34.0 mm N/A HM3080 N/A CAD
MS3084 N/A 5 mm N/A 32.0 mm N/A 12 mm N/A 24.0 mm N/A 34.0 mm N/A HM3084 N/A CAD
MS3088 N/A 5 mm N/A 32.0 mm N/A 14 mm N/A 28.0 mm N/A 38.0 mm N/A HM3088 N/A CAD
MS3092 N/A 5 mm N/A 32.0 mm N/A 14 mm N/A 28.0 mm N/A 38.0 mm N/A HM3092 N/A CAD
MS3096 N/A 5 mm N/A 36.0 mm N/A 14 mm N/A 28.0 mm N/A 38.0 mm N/A HM3096 N/A CAD
MS30/500 N/A 5 mm N/A 36.0 mm N/A 14 mm N/A 28.0 mm N/A 38.0 mm N/A HM30/500 N/A CAD
MS3160 N/A 4 mm N/A 24 mm N/A 12 mm N/A 30.5 mm N/A 38.5 mm N/A HM3160 N/A CAD
MS3164 N/A 5 mm N/A 24 mm N/A 12 mm N/A 31.0 mm N/A 41.0 mm N/A HM3164 N/A CAD
MS30/560 N/A 7 mm N/A 40.0 mm N/A 18 mm N/A 29.0 mm N/A 43.0 mm N/A HM 30/560 N/A CAD
MS30/600 N/A 7 mm N/A 40.0 mm N/A 18 mm N/A 34.0 mm N/A 48.0 mm N/A HM 30/600 N/A CAD
MS30/630 N/A 7 mm N/A 45.0 mm N/A 18 mm N/A 34.0 mm N/A 48.0 mm N/A HM 30/630 N/A CAD
MS30/530 N/A 7 mm N/A 40.0 mm N/A 18 mm N/A 34.0 mm N/A 48.0 mm N/A HM 30/530 N/A CAD
Unit of Measure
1 2 3