Item Number |
Description |
Outside Diameter |
Coupling Size |
Overall Length |
Nominal Torque |
|---|---|---|---|---|---|
| 68514458075 | N/A MOL16-CENTER MEMBER | N/A 0.63 in16.00 mm | N/A MOL16 | N/A 0.433 in | N/A 6.20 in·lb |
| 68514458087 | N/A MOL20-CENTER MEMBER | N/A 0.787 in20.00 mm | N/A MOL20 | N/A 0.551 in | N/A 10.60 in·lb |
| 68514458099 | N/A MOL25-CENTER MEMBER | N/A 0.984 in25.00 mm | N/A MOL25 | N/A 0.669 in | N/A 17.70 in·lb |
| 68514458110 | N/A MOL32-CENTER MEMBER | N/A 1.260 in32.00 mm | N/A MOL32 | N/A 0.787 in | N/A 39.80 in·lb |