Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476989 | N/A BWC21-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A BWC21 | N/A 0.827 in21.000 mm | N/A No Keyway | N/A 0.591 in15.00 mm | N/A 3.54 in·lb |
| 68514476940 | N/A BWC21-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A BWC21 | N/A 0.827 in21.000 mm | N/A No Keyway | N/A 0.591 in15.00 mm | N/A 3.54 in·lb |
| 68514476992 | N/A BWC23-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A BWC23 | N/A 0.906 in23.000 mm | N/A No Keyway | N/A 0.591 in15.00 mm | N/A 7.97 in·lb |
| 68514476941 | N/A BWC23-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A BWC23 | N/A 0.906 in23.000 mm | N/A No Keyway | N/A 0.591 in15.00 mm | N/A 7.97 in·lb |
| 68514476944 | N/A BWC26-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A BWC26 | N/A 1.024 in26.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 13.28 in·lb |
| 68514476943 | N/A BWC26-CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A BWC26 | N/A 1.024 in26.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 13.28 in·lb |
| 68514476942 | N/A BWC26-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A BWC26 | N/A 1.024 in26.000 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 13.28 in·lb |
| 68514476945 | N/A BWC32-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A BWC32 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.945 in24.00 mm | N/A 17.70 in·lb |
| 68514476947 | N/A BWC32-CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A BWC32 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.945 in24.00 mm | N/A 17.70 in·lb |
| 68514476949 | N/A BWC32-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A BWC32 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.945 in24.00 mm | N/A 17.70 in·lb |
| 68514476948 | N/A BWC32-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A BWC32 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.945 in24.00 mm | N/A 17.70 in·lb |
| 68514476946 | N/A BWC32-CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A BWC32 | N/A 1.260 in32.00 mm | N/A No Keyway | N/A 0.945 in24.00 mm | N/A 17.70 in·lb |
| 68514476950 | N/A BWC41-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514476951 | N/A BWC41-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514476958 | N/A BWC41-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514476956 | N/A BWC41-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514476957 | N/A BWC41-CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514476952 | N/A BWC41-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWC41 | N/A 1.614 in41.000 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 39.83 in·lb |
| 68514477001 | N/A BWC47-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWC47 | N/A 1.850 in47.000 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 88.50 in·lb |
| 68514477002 | N/A BWC47-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWC47 | N/A 1.850 in47.000 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 88.50 in·lb |
| 68514477003 | N/A BWC47-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWC47 | N/A 1.850 in47.000 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 88.50 in·lb |