Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476985 | N/A BWLC63-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476960 | N/A BWLC63-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476961 | N/A BWLC63-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476981 | N/A BWLC63-CP-1/4X1/2 | N/A 0.250 in | N/A 0.500 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476984 | N/A BWLC63-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476983 | N/A BWLC63-CP-3/4X3/4 | N/A 0.750 in | N/A 0.429 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476959 | N/A BWLC63-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476982 | N/A BWLC63-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476962 | N/A BWLC63-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC63 | N/A 2.480 in63.000 mm | N/A No Keyway | N/A 1.772 in45 mm | N/A 159.00 in·lb |
| 68514476963 | N/A BWLC65-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514476964 | N/A BWLC65-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514476967 | N/A BWLC65-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514476966 | N/A BWLC65-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514476965 | N/A BWLC65-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC65 | N/A 2.559 in65.000 mm | N/A No Keyway | N/A 2.205 in56.00 mm | N/A 266.00 in·lb |
| 68514476970 | N/A BWLC78-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476971 | N/A BWLC78-CP-1"X1-1/4 | N/A 1.000 in | N/A 1.250 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476972 | N/A BWLC78-CP-1-1/4X1-1/4 | N/A 1.250 in | N/A 1.250 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476973 | N/A BWLC78-CP-1-3/8X1-3/8 | N/A 1.375 in | N/A 1.375 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476969 | N/A BWLC78-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476968 | N/A BWLC78-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514477013 | N/A BWLC78-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514477014 | N/A BWLC78-CP-5/8X7/8 | N/A 0.625 in | N/A 0.875 in | N/A BWLC78 | N/A 3.071 in78 mm | N/A No Keyway | N/A 2.598 in66.00 mm | N/A 531.00 in·lb |
| 68514476976 | N/A BWLC91-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514476980 | N/A BWLC91-CP-1-1/2X1-1/2 | N/A 1.500 in | N/A 1.500 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |
| 68514476977 | N/A BWLC91-CP-1-1/4X1-1/4 | N/A 1.250 in | N/A 1.250 in | N/A BWLC91 | N/A 3.583 in91.000 mm | N/A No Keyway | N/A 3.228 in82.00 mm | N/A 1328.00 in·lb |