Print Back
    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
BWLC Series - Bellows Clamp Style Couplings - Metric
BWLC Series - Bellows Clamp Style Couplings - Metric-2
Unit of Measure
1 

Item Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477008 N/A BWLC63-CP-10MMX20MM N/A 10.00 mm N/A 20.00 mm N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
68514477007 N/A BWLC63-CP-20MMX20MM N/A 20.00 mm N/A 20.00 mm N/A BWLC63 N/A 2.480 in63.000 mm N/A No Keyway N/A 1.772 in45 mm N/A 159.00 in·lb
68514477012 N/A BWLC65-CP-10MMX20MM N/A 10.00 mm N/A 20.00 mm N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
68514477010 N/A BWLC65-CP-20MMX22MM N/A 20.00 mm N/A 22.00 mm N/A BWLC65 N/A 2.559 in65.000 mm N/A No Keyway N/A 2.205 in56.00 mm N/A 266.00 in·lb
68514477015 N/A BWLC78-CP-15MMX15MM N/A 15.00 mm N/A 15.00 mm N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
68514477016 N/A BWLC78-CP-25MMX25MM N/A 25.00 mm N/A 25.00 mm N/A BWLC78 N/A 3.071 in78 mm N/A No Keyway N/A 2.598 in66.00 mm N/A 531.00 in·lb
68514477017 N/A BWLC91-CP-20MMX22MM N/A 20.00 mm N/A 22.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
68514477018 N/A BWLC91-CP-22MMX35MM N/A 22.00 mm N/A 35.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
68514477021 N/A BWLC91-CP-35MMX35MM N/A 35.00 mm N/A 35.00 mm N/A BWLC91 N/A 3.583 in91.000 mm N/A No Keyway N/A 3.228 in82.00 mm N/A 1328.00 in·lb
Unit of Measure
1