QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
QUICK FLEX flanged spacer hub
Unit of Measure
1 2 

Item Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

CAD

88345042915 N/A QF15SPHUBX24MM N/A 24 mm N/A 15 N/A 8X3.3 N/A
88345096087 N/A QF15SPHUBX25MM N/A 25 mm N/A 15 N/A 8X3.3 N/A
88345043212 N/A QF15SPHUBX28MM N/A 28 mm N/A 15 N/A 8X3.3 N/A
88345043768 N/A QF15SPHUBX29MM N/A 29 mm N/A 15 N/A 8X3.3 N/A
88345043770 N/A QF15SPHUBX32MM N/A 32 mm N/A 15 N/A 8X3.3 N/A
88345042916 N/A QF15SPHUBX38MM N/A 38 mm N/A 15 N/A 8X3.3 N/A
88345043771 N/A QF15SPHUBX42MM N/A 42 mm N/A 15 N/A 8X3.3 N/A
88345045605 N/A QF15S303SPHX110 N/A 110 mm N/A 15 N/A 10X3.3 N/A
88345043831 N/A QF25SPHUBX24MM N/A 24 mm N/A 25 N/A 10X3.3 N/A
88345045823 N/A QF25SPHUBX28MM N/A 28 mm N/A 25 N/A 10X3.3 N/A
88345043832 N/A QF25SPHUBX32MM N/A 32 mm N/A 25 N/A 10X3.3 N/A
88345043834 N/A QF25SPHUBX38MM N/A 38 mm N/A 25 N/A 12X3.3 N/A
88345043835 N/A QF25SPHUBX42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A
88345043836 N/A QF25SPHUBX48MM N/A 48 mm N/A 25 N/A 14X3.8 N/A
88345043837 N/A QF25SPHUBX50MM N/A 50 mm N/A 25 N/A 12X3.3 N/A
88345043838 N/A QF25SPHUBX55MM N/A 55 mm N/A 25 N/A 14X3.8 N/A
88345043875 N/A QF50SPHUBX25MM N/A 25 mm N/A 50 N/A 14X3.8 N/A
88345043876 N/A QF50SPHUBX40MM N/A 40 mm N/A 50 N/A 14X3.8 N/A
88345043877 N/A QF50SPHUBX42MM N/A 42 mm N/A 50 N/A 14X3.8 N/A
88345043878 N/A QF50SPHUBX48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A
88345043879 N/A QF50SPHUBX50MM N/A 50 mm N/A 50 N/A 16X4.3 N/A
88345043880 N/A QF50SPHUBX55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A
88345043881 N/A QF50SPHUBX55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A
88345043882 N/A QF50SPHUBX60MM N/A 60 mm N/A 50 N/A 16X4.3 N/A
88345096055 N/A QF100SPHUBX206 N/A 206 mm N/A 100 N/A 18X4.4 N/A
Unit of Measure
1 2