Print Back
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Elastic Bushings w/ Imperial Pipe
Elastic Bushings w/ Imperial Pipe-2
Unit of Measure
1 

Item Number

Description 

Dimension A

Dimension B

Dimension C

Dimension D

Dimension E

Dimension F

84527101903 N/A ELASTIC BUSHING-8MM-TUBING N/A 0.470 in12.00 mm N/A 0.310 in8.00 mm N/A 0.550 in14.00 mm N/A 0.790 in20.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm
84527101905 N/A ELASTIC BUSHING-10MM-TUBING N/A 0.550 in14.00 mm N/A 0.390 in10.00 mm N/A 0.710 in18.00 mm N/A 0.920 in24.00 mm N/A 0.980 in25.00 mm N/A 0.120 in3.0 mm
84527101906 N/A ELASTIC BUSHING-12MM-TUBING N/A 0.630 in16.00 mm N/A 0.470 in12.00 mm N/A 0.710 in18.00 mm N/A 0.940 in24.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
84527101931 N/A ELASTIC BUSHING-16MM-TUBING N/A 0.790 in20.00 mm N/A 0.630 in16.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
84527101932 N/A ELASTIC BUSHING-18MM-TUBING N/A 0.870 in22.00 mm N/A 0.710 in18.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 0.980 in25.00 mm N/A 0.160 in4.0 mm
84527101914 N/A ELASTIC BUSHING-20MM-TUBING N/A 0.940 in24.00 mm N/A 0.790 in20.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101915 N/A ELASTIC BUSHING-22MM-TUBING N/A 1.020 in26.00 mm N/A 0.870 in22.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101916 N/A ELASTIC BUSHING-25MM-TUBING N/A 1.140 in29.00 mm N/A 0.980 in25.00 mm N/A 1.380 in35.00 mm N/A 1.770 in45.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101918 N/A ELASTIC BUSHING-28MM-TUBING N/A 1.260 in32.00 mm N/A 1.100 in28.00 mm N/A 1.380 in35.00 mm N/A 1.770 in45.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101919 N/A ELASTIC BUSHING-30MM-TUBING N/A 1.340 in34.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 1.970 in50.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101922 N/A ELASTIC BUSHING-35MM-TUBING N/A 1.540 in39.00 mm N/A 1.380 in35.00 mm N/A 1.890 in48.00 mm N/A 2.170 in54.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
84527101923 N/A ELASTIC BUSHING-38MM-TUBING N/A 1.650 in42.00 mm N/A 1.500 in38.00 mm N/A 1.890 in48.00 mm N/A 2.170 in54.00 mm N/A 0.980 in25.00 mm N/A 0.200 in5.00 mm
Unit of Measure
1