Item Number |
Item Name |
Description |
Inside Diameter B |
Weight |
Outside Diameter C |
Thread G |
Dimension E |
|---|---|---|---|---|---|---|---|
| 84527101711 | N/A Oil Level Sight | N/A OIL LEVEL SIGHT-A18 | N/A 0.350 in9.00 mm | N/A 0.21 lb | N/A 0.790 in20.00 mm | N/A G 1/4 | N/A 0.630 in16.00 mm |
| 84527101712 | N/A Oil Level Sight | N/A OIL LEVEL SIGHT-KL33 | N/A 0.910 in23.00 mm | N/A 0.40 lb | N/A 1.650 in42.00 mm | N/A G 1 | N/A 0.940 in24.00 mm |
| 84527101713 | N/A Oil Level Sight w/ Nut | N/A OIL LEVEL SIGHT-KL13 | N/A 0.710 in18.00 mm | N/A 0.07 lb | N/A 1.380 in35.00 mm | N/A G 3/4 | N/A 0.670 in17.00 mm |